Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Are the LE, LX, LXI, ME, MX, NE, NX, PE, and PX legacy electronic trip breakers 80% or 100% rated?
Issue:
Are the legacy electronic MCCBs 100% or 80% rated?

Product Line:
Legacy Breakers

Resolution:
The LX, LXI, MX, NX, and PX are standard circuit breakers that are 80% rated. The LE, ME, NE, and PE are the full function circuit breakers that are 100% rated.

NOTE: The PE 2500 A breaker is only 80% rated.

Schneider Electric USA

Attachment(s)
LE,LX,LXI,ME,MX,NE,NX,PE and PX 0602CT9201R201.pdf [3 MB]
PE and PX Electronic Tipr Circuit breaker 48040-940-03.pdf [2.75 MB]
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings