LC, LE, LI, LX, LXI Molded Case Circuit Breaker

This is a legacy product

Combine sensitive measuring capabilities with sophisticated logic.
LC, LE, LI, LX, LXI Molded Case Circuit Breaker Square D This is a legacy product

Features



LC Molded Case Circuit Breakers
  • Fixed thermal, adjustable AC magnetic trip units from 300-600 A up to 600 Vac
  • Interrupting ratings (AIR) of 65 kA at 480 Vac
  • 2- and 3-pole unit-mount and I-line constructions
  • UL 489 Listed, CSA and IEC certified
  • Obsolete in 2013

LI Current Limiting Molded Case Circuit Breakers
  • Fixed thermal, adjustable AC magnetic trip units from 300-600 A up to 600 Vac
  • Current limiting
  • Interrupting ratings (AIR) of 200 kA 480 Vac
  • 2- and 3-pole unit-mount and I-line constructions
  • UL 489 Listed, CSA certified
  • Obsolete as of 2013

LX/LE Molded Case Circuit Breakers with Micrologic Trip System
  • Electronic trip units from 100-600 A up to 600 Vac
  • Interrupting ratings (AIR) of 65 kA at 480 Vac
  • 600A LE units have standard (80%) and 250-400A have 100% rating
  • LX units have standard (80%) rating
  • 2- and 3-pole unit-mount and I-line constructions
  • UL 489 Listed, CSA and IEC certified
  • Obsolete as of 2011

LXI Current Limiting Molded Case Circuit Breakers with Micrologic Trip System
  • Electronic trip units from 100-600 A up to 600 Vac
  • LXI Interrupting ratings (AIR) of 200 kA at 480 Vac
  • Standard (80%) rating
  • Available as 3-pole unit-mount and I-line constructions
  • UL 489 Listed and CSA certified
  • Obsolete as of 2013

Applications

Used in industrial enclosures, panelboards, switchboards, busway plug-in units, combination starters, or motor control centers.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings