Issue:
What are the available BSCMs (breaker status and communication modules) for PowerPacT H, J, and L frame circuit breakers?
Product Line:
Molded Case Circuit Breakers
Resolution:
- S434220 for spare BSCM
- S434303BX for BSCM with NSX cord 3 m, V > 480 V
- S434204BX for BSCM with NSX cord 1.3 m, V > 480 V
- S434202BX for BSCM with NSX cord 3 m, V <= 480 V
- S434201BX for BSCM with NSX cord 1.3 m, V <= 480 V
- S434223BX for BSCM with MB SL cable 3m, V <= 480 V (new functionality MB SL direct)
- S434222BX for BSCM with MB SL cable 1.3m, V <= 480 V (new functionality MB SL direct)
- S434221BX for BSCM with MB SL cable 0.35m, V <= 480 V (new functionality MB SL direct)
- S434223 for spare MB SL Cable RJ45 3 m <= 480V (new functionality MB SL direct)
- S434222 for spare MB SL Cable RJ45 1.3 m <= 480V (new functionality MB SL direct)
Released for: Schneider Electric USA