Schneider Electric USA Website

Welcome to our website.

Select your location

 

SCADAPack

Modbus-centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment.

SCADAPack
  • Features

    California Proposition 65 Warning

    WARNING: These products can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm.  
    > For more information, go to www.P65Warnings.ca.gov.

    Optimised for Modbus-centric control and monitoring application in the most remote and challenging environments, the SCADAPack 100/300/32 range provides smart controller platform solutions with energy-efficiency, ruggedness and and cost-efficiency in mind.



    Wide range of connectivity: Ethernet  IP/Series, integration with long range radios, public networks and satellite systems
     
    Flexible I/O configuration:


    3 Pulse counter inputs
    8 Analog Inputs 15 bit resolution
    16 Digital Inputs
    10 Relay Outputs
    2 Analog Outputs (optional)
    I/O can be expanded using external modules  
    Optimised for solar applications: Full power mode  500-1400mW, reduced power mode  300-950mW, sleep mode 15mW
     
    Integrated flow measurement: AGA3, AGA7, AGA8, NX 19 configurable using a PC Windows tool
     
    Data logging of critical data: built –in data logging capability with time stamp. Data stored in memory of external USB Flash drive
     
    Note: Configured and programmed using Telepace, C++ or IEC61131-3

    Benefits

    Smart RTU for Challenging Applications



    Industrial hardened: Designed for remote applications, offers higher degree of reliability and longevity
    Remote communication –  integrates with virtually any communication network including Trio radios and 3G mobile networks
    Optimised for solar applications – ultra low power consumption reduces the size of the solar panel and extends operation
    Integrated PLC/Data logger/ Gas Flow Computer – enhanced control & data logging capabilities to increase operational efficiency and reduce cost

    Applications

    Oil and Gas


    Well head monitoring & control
    Rod pump controller
    Gas flow metering (custody transfer)
    Chart recorder replacement
    Multi-run gas flow measurement station
    Pipeline monitoring & control using GSM/GPRS network

Support Center

Discover Tools, Calculators, Training and access to Customer Support.

Where to Buy

Search partners, distributors and integrators in your area.

Products A - Z

Browse a list of all Schneider Electric products, including legacy products.
Compare products: /