GFP UL/IEC

This is a legacy product

The Multi 9 System includes one UL Listed and three IEC rated product families that provide ground-fault protection.
GFP UL/IEC Schneider Electric This is a legacy product

Features



  • Compliance with: UL 1053, CAN/CSA-E1008, and IEC 61008
  • Rated currents: 1 to 100 A
  • Sensitivities:
    • 30 mA: protection from electric shocks according to IEC 61008
    • 100, 300mA: protection against fire ignition, according to UL 1053;
  • AC SiE type:
    - immunized against nuisance tripping: especially suitable for mission-critical circuits (computing equipment) and others prone to disturbances (ballast lighting, power electronics)
    - immunized against aggressive environments : chemical agents with humid or polluted atmosphere
  • Suitable for isolation
  • To be protected against overcurrents by suitable upstream circuit-breaker

Benefits

  • Available world-wide: Peace of mind
  • Rail DIN mounting: Simplicity
  • Many associations of products: Flexibility
  • Small-sized, space-saving: Productivity

Applications

Applications requiring earth leakage protection (UL 1053):
  • Industrial controls and automation
  • Communication equipment, computers
  • Medical equipment, etc.

Gallery

  • Din rail Ground Fault Protector 100 A - North american standards, 2 poles
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings