Altivar ATS480 Enclosed Soft Starter System

Advanced packaged soft starter systems from 3HP to 1200HP

Part of Altivar

The Altivar™ ATS480 Enclosed Soft Starter System is the next evolution of our packaged soft starters. ATS480 Enclosed builds on the proven robustness, performance, and rich feature sets of ATS480 Soft Starters and Altivar Enclosed Drives to meet application needs up to 1200 hp.
Altivar ATS480 Enclosed Soft Starter System Schneider Electric Advanced packaged soft starter systems from 3HP to 1200HP

Features

Enclosed Altivar™ ATS480 Soft Start Systems combine the durability and advanced functionality of Altivar ATS480 Soft Starters with genuine Schneider Electric components including circuit breakers, operating mechanisms, control relays, contactors, and terminal blocks, to ensure reliable soft start operation for your application. These are packaged in Type 1, Type 12, or Type 3R enclosures to provide industry-leading performance in a packaged solution. Installation becomes quick and easy since all that is required for operation is mounting the unit and connecting to the supply and motor.

Altivar Soft Start Systems can be configured based upon exact specifications to optimize the unit for specific application requirements from 208-575VAC and up to 600HP. The Enclosed ATS480 features coordinated short circuit current ratings up to 100kA (208-460VAC) and 50kA (575VAC). For higher capacities up to 1200HP or non-standard options, a custom engineered solution can be provided based on the proven designs and components of the Enclosed Altivar Soft Start family.

Benefits

  • Fully compatible with ATS48 including power specifications, basic dimensions, torque control algorithm, I/O, menus.
  • Optimized to meet cybersecurity standards.
  • Patented Torque Control System (TCS) for linear control during acceleration and deceleration that is independent of the motor loading.
  • Active thermal overload protection when in shorting mode.
  • Three power circuit configurations – shunt trip, non-reversing and reversing options.
  • Standard or severe duty ratings.
  • EGSA Class 3 Generator compliant for use on emergency/standby generators.
  • Shorting contactors (AC1 Duty) on all configurations.
  • Input isolation contactor option.
  • Full voltage bypass (AC3 Duty) option.
  • 22mm LED long life pilot light clusters with option for push-to-test configurations.
  • Top and bottom conduit knockouts on wall mounted enclosures.
  • Removable conduit entry plates on floor mounted enclosures.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings