Square D 9001 SKYP Rugged-Duty Pendant Stations

Polymeric enclosures accommodate 2 through 10 push button units

Square D, type SKYP series B pendant stations are designed for heavy duty applications. Made of high impact polycarbonate material.
Square D 9001 SKYP Rugged-Duty Pendant Stations Square D Polymeric enclosures accommodate 2 through 10 push button units

Features

The newly redesigned Square D, type SKYP series B pendant station are built to withstand the abuse of heavy duty applications. Made of high impact polycarbonate material, the type SKYP series B are the strongest and most ergonomic pendant control stations we have ever built.

Key features:

  • Two to ten push buttons
  • One to five speeds
  • Momentary or maintained contact
  • With or without mechanical interlocks
  • Housing material heavy duty polycarbonate
  • NEMA 1, 3, 3R, 4, 4X and 13 water-tight, dust-tight, oil-tight and corrosion resistant
  • UL listed, CSA approved, carries CE marking
  • Yellow only
  • Orders are custom

Applications

  • Hoisting: Industry (bridge cranes) and Building (tower and mobile cranes)
  • Material handling (lift platforms, locomotives) Drilling (Mining)
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings