Altivar Solar
Smart variable speed drive for pump from 0.37 to 15 kW(0.5 to 20 HP) with Photovoltaic arrays
Products
Overview
Features
Technical Details
- Power range: 0.37 to 15 kW (0.5 to 20 hp)
- Voltage range:
- 150-374 Vdc for single phase 200Vac - 0.37kW to 2.2kW (0.5 to 3 HP)
- 150-374 Vdc for three-phase 200Vac - 3 kW to 15kW (4 to 20 HP)
- 280-778 Vdc for three-phase 400Vac – 0.37kW to 15kW (0.5 to 20 HP)
- Ambient operating temperature: -15 to 50 °C (without derating); 50 to 60 °C (with derating factor)
- Protection ratings (IP): IP20
Motor type, Motor control loop and control method
- Motor type: Synchronous, asynchronous, PM
- Motor control loop: Open-loop (torque and speed)
- Motor control method:
- Sensorless vector control
- Standard V/F
- 5-point V/F
- Synchronous motor
- Variable torque for fan/pump
- Energy saver mode Hermetically sealed relays (782H) for hazardous areas
Security Features
- STO: safe torque off
- SLS: safe limited speed
- SS1: safe stop 1
- SMS: maximum safe speed
- GDL: safety door lock
Communication Protocols
- Integrated functions: Modbus RJ45 and CANopen RJ45
- Options: Ethernet IP and Modbus TCP
Built-in functions
- Auto MPPT intelligent algorithm detects Solar panel parameters accurately and efficiently, saving time in configuring the Altivar Solar
- Tank control level probe
- Under-load control for pump protection in the event of water supplies running dry
- Easy-to-use “Sun” menu for fast commissioning
- Diagnostics and self-protection features
- Adjustment to pipe length
- Full pump management and protection
- Advanced parameters for optimized performance
- Dedicated output for power availability
- Programming with ATVLogic
- Dual supply Mode (Solar / Grid)
- Remote control by I/O
Benefits
Sustainability & Efficiency
- The Altivar Solar Drive can connect alternatively to both the grid and a solar PV source, ensuring efficient water pumping even during cloudy days and at night
Reduce Operation risk
- The Altivar Solar Drive offers Built-in pump-specific features such as dry run protection and anti-jam functions protect and keep the pump running
Flexibility & Embedded Safety
- Altivar Solar drive offers embedded programmable & safety functions to create flexible pumping solution and full safety monitoring
Wide DC Voltage Range
- Harvests maximum solar energy to run the pump for a maximum duration a day by controlling the speed of the motor based on the power available from solar panel
Applications
Altivar Solar offer incorporates functions suitable for the most common solar applications, including:
- Irrigation
- Drip irrigation
- Sprinklers
- Micro-emitters
- Flood irrigation
- Drinking water
- Submersible pumps
- Surface-mounted water pumps
- Water storage tank pumps
- Off-grid solar-powered water systems
- Water treatment systems
