MiniBreak Load Break Switch

Compact and economical load interrupter switch for short circuit protection up to 200A at 5.5kV

Compact and available from stock for quick shipment, the MiniBreak load interrupter switch is the perfect for installations where space is limited. Designed to IEEE 37.20.3 for metal-enclosed switchgear, UL Listed.
MiniBreak Load Break Switch Square D Compact and economical load interrupter switch for short circuit protection up to 200A at 5.5kV

Features


The MiniBreak™ Load Interrupter Switch, available from stock for quick shipment, provides compact and economical switching for currents up to 200A at 5.5 kV. The enclosure is made of tamper-resistant 11-gauge steel. Its compact design and light weight make it easy to handle and a perfect choice for installations in which space is limited. Exclusive Performance Features
  • UL listed
  • Fully tested to ANSI and CSA standards
  • Short Time rating of 12.5 kA
  • Tested to 400 Hz
  • Available in fused or unfused versions
  • NEMA 3R enclosure (Indoor/Outdoor)
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings