TeSys LE1D Circuit Breaker Combination Starters

Supplied with circuit breakers with current ratings up to 40A

IEC combination starters combine the requirements of motor overload and short circuit protection in one convenient compact package.
TeSys LE1D Circuit Breaker Combination Starters Schneider Electric Supplied with circuit breakers with current ratings up to 40A

Features


IEC combination starters combine the requirements of motor overload and short circuit protection in one convenient compact package. The IEC combination starter line accepts standard TeSys D accessories and all Insta-Kits pilot devices and control power transformer kits for convenience. Standard capacity control power transformers with built-in fuse block can be installed in the standard enclosure.

Benefits

  • Meets UL and CSA requirements
  • Devices are available in Type 1 and Type 12/3R enclosures
  • Designed for 3-phase motor applications rated maximum 30 HP at 575 Vac
  • Current rating of contactor ranges from 9-40A
  • Circuit Breaker maximum current rating ranges from 15–50A
  • Available in both reversing and non-reversing versions
  • Non-Reversing:
    • One N.O. auxiliary contact standard
    • One N.C. auxiliary contact also provided in 40A rated contactor
  • Reversing:
    • Two N.O. and two N.C. auxiliary contacts standard

Applications

  • Industrial Markets
  • Commercial Office Buildings
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings