WELL-GUARD® Pump Panels
Available in ratings up to 600HP 480VAC
Features
Pump panels, in NEMA Type 3R enclosures, are specifically designed for irrigation or oil field applications. All panels are supplied with a visible-blade fused disconnect switch (unless noted). Extra panel space is provided for convenient field installation of auxiliary equipment. All devices are UL Listed and marked “Suitable only for use as service equipment”
>Type NS, SS and XS Pump Panels feature- Type S contactor provided as standard
- Approved for submersible pump applications
- Class 10 Motor Logic® SSOLR through 200 hp-480 V, 100 hp-240V —Type SS
- Includes a Start push button and a Hand-Off-Auto selector switch
- Adjustable trip current
- Ambient temperature compensated
- Pump panels in NEMA Type 3R enclosures specifically designed for irrigation and oil field applications
- All panels are supplied with a visible-blade fusible disconnect switch (unless noted)
NOTE: The Class 10 Motor Logic SSOLR (solid-state overload relay) does not protect for phase imbalance; however, it does include a rubber boot dust cover.
Type NP IEC Style Pump Panels feature- Approved for submersible pump applications
- Class 10 bimetallic overload relay through 100 hp-480 V, 50 hp–240 V
- Adjustable trip current
- Includes a Start push button and a Hand-Off-Auto selector switch
- Ambient temperature compensated
- TeSys™ D and TeSys™ F contactors are used as standard
- Sizes closely matched to common motor sizes for convenience
- Pump Panels in NEMA Type 3R enclosures specifically designed for irrigation applications
- All panels are supplied with a visible-blade fused disconnect switch (unless noted)
- Rugged spring latches for easy access without a tool
- Side mounted control units for convenient operation
- Door retainer available for windy areas (Form G45)
- Hand-Off-Auto selector switch
- UL Listed for use as Service Equipment for Motors
- Extra panel space for additional electrical controls for flexibility
- Pump Panels in NEMA Type 3R enclosures specifically designed for Oil Field applications
- All panels are supplied with a visible-blade fused disconnect switch or a Mag-Gard® circuit breaker, depending on the Type number
Benefits
- Flexible with four overload relays: Motor Logic™ solid state, Adapted Bimetal, and melting alloy types
- Customizable with hundreds of combinations of contactors, starters, combination starters, pump panels, two-speed starters, reduced- voltage starters, enclosure options, and accessories
- Robust design and reliable build for long mechanical life and electrical endurance
- Serviceable by replacing contacts and coils rather than replacing the entire product; simply service the part that is worn out.
- Simple catalog number for easy and fast ordering
Applications
- Pumping
- Oil & Gas
- Irrigation
