ReactiVar Medium Voltage Fixed Power Factor Capacitors

This is a legacy product

Reactive power compensation for fixed load in medium voltage system. Improve power quality, productivity and efficiency.
ReactiVar Medium Voltage Fixed Power Factor Capacitors Square D This is a legacy product

Features


The ReactiVar® MVC fixed capacitors are ideally suited for power factor correction in applications where the load requires fixed amount of reactive compensation. They are best suited for power factor correction of FVNR induction motors. Standard features
  • 14-gauge formed steel floor mounted capacitor rack with terminal chamber
  • Available for indoor (Type 1/12) and outdoor (Type 3R) installations
  • All 3 phases fused with 40 kA IC fuses
  • Standard voltage ratings of 2.4, 4.16, 4.8 kV
  • Standard ratings to 600 kVAR @2.4 kV, 900 kVAR @4.8 kV
  • Low loss dielectric
  • Operating temperature of -40°C (-40°F) to +40°C (+104°F)
  • Built to applicable NEMA, IEEE, IEC, and CSA standards
  • Custom ratings and options available

Benefits

  • Reduce utility bills
  • Improve energy efficiency
  • Improve equipment and power reliability
  • Minimize downtime
  • Extend equipment life
  • Improve system capacity
  • Improve product and process quality

Applications

Industrial: Ideally suited for power factor correction in applications where the load requires fixed amount of reactive compensation. They are best suited for power factor correction of FVNR induction motors.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings