ReactiVar MV Automatic Power Factor Capacitor Banks
This is a legacy product
Features
Large industrial power users (over 5 MW) can benefit from centralized power factor compensation and harmonic mitigation at the medium voltage level.
The ReactiVar® medium voltage automatic power factor correction banks are ideally suited for centralized power factor correction in applications where plant load fluctuates resulting in the need for varying amounts of reactive power. Depending on the level of the harmonic content in the network, you can select standard (MV5000), anti-resonant (MV6000), or filtered (MV7000) capacitor systems.
An advanced microprocessor-based reactive power controller measures plant power factor via a single remote current transformer (not included), and switches capacitor modules in and out of service to maintain user-selected target power factor.
Standard features- Heavy duty formed steel, bolted-frame, multi-bay lineup design
- Available for indoor (Type 1/12) and outdoor (Type 3R) installations
- Voltages from 2.4 kV to 15 kV
- Reactive power ratings through 20 MVAR
- Automatic controls by state-of-the-art Varlogic controller
- Grounding switch and unbalance protection
- Operating temperature of -40°C (-40°F) to +40°C (+104°F)
- Built to applicable NEMA, IEEE, IEC, and CSA standards
- Custom ratings and other options available
Benefits
- Reduce utility bills
- Improve energy efficiency
- Improve equipment and power reliability
- Minimize downtime
- Extend equipment life
- Improve system capacity
- Improve product and process quality
Applications
- Large Industrial
- Large Commercial
- Large Institutional
