PowerPacT J-Frame Electronic Motor Circuit Protectors

This is a legacy product

Part of PacT Series

Instantaneous-trip electronic circuit breakers with full load ampere ranges from 1.5-217A
PowerPacT J-Frame Electronic Motor Circuit Protectors Square D This is a legacy product

Features




PowerPacT® H- and J-frame Electronic Motor Circuit Protectors (MCP) are instantaneous-trip circuit breakers designed to offer motor short circuit protection. These are NEC® compliant when installed as part of a combination controller having motor overload protection. They offer simple solutions that deliver more reliable start-ups, provide better protection of equipment and adjust for a wide range of motor starters. Key Features
  • MCPs are available in frame sizes 30-250A with full load ampere (FLA) ranges from 1.5-217A at up to 600 Vac
  • Just five MCPs cover the complete motor range from ½ hp to 200 hp at 480V and can be used with NEMA size 00 to 5 starters
  • Deliver high SCCR (J-65kA, L-100kA at 480Vac) when used in combination with Square D® NEMAType S Starter or TeSys D-line or F-line contactors
  • Uniquely designed with two dials
    • Dial 1 to allow FLA adjustment across the range of the frame size
    • Dial 2 selects the type of motor protection – Auto 1 for standard efficiency, Auto 2 for high Energy Efficient motors. Dial 2 also allows for traditional manual motor protection from 6 to 13 times the selected FLA
  • Typical accuracy range of +/- 5%
  • Extensive selection of snap-in field installable accessories and terminals same as the equivalent thermal magnetic circuit breaker
  • Available in unit mount and I-line constructions
  • UL Recognized, CSA, IEC, NOM certified, CCC and CE marked
Product Details:

J-interrupting Level
HJL36030M71– 30A, FLA 1.5-25A, Adj. trip range 9-325A
HJL36050M72– 50A, FLA 14-42A, Adj. trip range 84-546A
HJL36100M73– 100A, FLA 30-80A, Adj. trip range 180-1040A
HJL36150M74– 150A, FLA 58-130A, Adj. trip range 348-1690A
JJL36250M75– 250A, FLA 114-217A, Adj. trip range 684-2500A

L-interrupting Level
HLL36030M71– 30A, FLA 1.5-25A, Adj. trip range 9-325A
HLL36050M72– 50A, FLA 14-42A, Adj. trip range 84-546A
HLL36100M73– 100A, FLA 30-80A, Adj. trip range 180-1040A
HLL36150M74– 150A, FLA 58-130A, Adj. trip range 348-1690A
JLL36250M75– 250A, FLA 114-217A, Adj. trip range 684-2500A

Applications

HVAC
Control Equipment
Panels
Water Wastewater
Automotive
Conveyance Lines
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings