Column Width Panelboards
Panelboards that mount in W, H, or I-beam support columns
Products
Overview
Features
Features
- 240 Vac maximum (NQ) or 480Y/277 Vac maximum (NF)
- 100 - 225 Amp main circuit breaker or main lugs
- 65kA maximum fully rated branch SCCR (@ 480Y/277 Vac for NF, or @ 240 Vac for NQ)
- 60 Amp maximum branch circuit breaker
- Accepts plug-on (NQ) or bolt-on branch circuit breakers (NQ or NF)
- Solid neutral located on same end as mains
- Galvanized steel enclosure with removable endwalls
- Finish: gray-baked enamel electrodeposited over cleaned, phosphatized steel
- All lugs are suitable for 75° C copper or aluminum wire
Cable Trough
- Stackable
- 8.625 in. (219 mm) wide by 5.00 in. (127 mm) deep for 10” WF Beams
- Galvanized steel trough uses enclosure end wall
- Two-piece front trim - 15 in. (381mm) long top piece of front trim removable for pull box mounting
Pull Box
- Mounts on cable trough
- 20 in. (508 mm) wide by 5.00 in. (127.00 mm) deep by 15 in. (381 mm) high
- Removable end walls with knockouts
Benefits
Column Mounting Saves Wall Space and Protects Panelboard
- Column mount puts power distribution near lighting and equipment in large facilities
- Compact Single Row construction
- Leverages versatile NF and NQ constructions and branch circuit breakers (up to 60A)
- 1, 2, 3 pole branch breakers (E-frame in NF, or QO/QOB in NQ column width panel)
Applications
Lighting and Appliance Circuits in industrial buildings and warehouses.
