Surgelogic™ EMA
Square D™ Surgelogic™ EMA Surge Protective Devices (SPDs) deliver specification grade performance for service entrance or critical branch panel applications, in a durable UL/NEMA 1 steel enclosure.
Products
Overview
Features
<
- Type 1 UL1449 Listed, CSA 22.2 No. 269.2
- Performance tested to demonstrate the design is capable of performing to the published ratings up to 200kA per phase
- Individually fused metal oxide varistors (MOVs)
- Surge Event Counter
- LED Status Indication
- Audible Alarm with silence button
- Dry contacts for remote indication and optional remote monitor (TVS12RMU)
- Optional Flush Mount Kit (EMAFM)
- UL/NEMA 1 (indoor) enclosure
- NEMA 4X option also available
- 10 year limited warranty
Benefits
- Complies with UL 96A Master Label requirements for Lightning Protection Systems
- Individual replaceable modules by phase
- 100kA or 200kA per phase rating supported by test documents
- Repetitive Impulse tested to 20,000 events with less than 10% change
Applications
- Low Voltage Products & Systems
- Building Automation & Control
- Industrial Automation & Control
- Critical Power, Cooling & Racks
