Type EBA
EBA Series SPDs
Discontinued
Overview
Features
Features
- Compact size, nipple mounted SPDs developed specifically for 120/240V single phase and 208Y/120V 3-phase applications where wall space is a premium
- UL 1449 Type 1 SPD
- High-energy suppression circuit that provides 10 modes of suppression from 80,000 to 240,000 peak Amps of surge current rating per phase
- NEMA 1 enclosure for indoor use
- Advanced Diagnostics allows for visual indication/testing of the suppressor's functionality
- Surge counter, dry contacts, red/green status LEDs, audible alarm
- Coordinated Fuse Technology allows disconnection methods for thermal and high-current events.
- External panel SPDs mount adjacent to the equipment through a conduit connection and as close to the circuit breaker as possible in order to reduce lead lengths and improve surge suppression
- Optional Remote monitor displays the alarm status of the SPD up to 1000 feet from the unit
- 200kA Short Circuit Current Rating
Benefits
- Flexibility to install on either line or load side of service entrance applications
- High performance surge suppression even in severe electrical conditions
- Provides surge suppression to vulnerable equipment powered from weather exposed panels
- Improves surge suppression and reduces high frequency noise
- Provides immediate response if suppressor is damaged
- Immediate notification through audible, visual and remote signaling if reduced suppression occurs
- Provides premium surge suppression while managing both thermal and high-current end-of -life events
Applications
- Low Voltage Products & Systems
- Building Automation & Control
- Industrial Automation & Control
- Critical Power, Cooling & Racks
