Advanced power and equipment surge protection
Advanced power and equipment protection for Square D™ NQ panelboards.
Products
Overview
Features
Engineered with input from contractors and specifiers, the innovative SurgeLoc device saves time and money normally required when SPDs are factory-installed on any project.
>View our interactive, digital brochure here!
Installs in two minutes or less, a significant reduction from the typical 20 minutes
- Uses standard-sized panels, requiring only 0 to 6 inches of increased panel size based on the number of breaker slots needed
- Unique design for easy field mounting and retrofitting
- Custom bus bar, rails, dead front, and fasteners not required
- Eliminates the need for specialized hardware at the bottom of the panel
- Reduces the overall cost of adding internal surge protection to any panelboard
- Wider range of Surge Current Ratings (80 kA – 240 kA)
- Advanced diagnostics for improved SPD status information
Benefits
- Delivers high levels of SPD performance and saves on enclosure and installation expenses
- High performance surge suppression even in severe electrical conditions
- Provides immediate notification through audible, visual and remote signaling if reduced suppression occurs
- Provides premium surge suppression while managing both thermal and high-current end-of-lifeevents
Applications
- Low Voltage Products & Systems
- Building Automation & Control
- Industrial Automation & Control
- Critical Power, Cooling & Racks
