Type SDSA1175

SDSA1175 SPDs

Part of Square D Surgelogic

Square D™ brand Surgelogic™ SDSA1175 SPDs offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD system. Their compact design allows surge suppression to be installed adjacent to power panels or directly on sensitive equipment.
Type SDSA1175 Square D SDSA1175 SPDs

Features


  • Type 1 rated devices provide the flexibility to be used with or without an Overcurrent Protection Device (OCPD)
  • LED indicated operational status
  • Short circuit current rating 25kA
  • Suitable for indoor and outdoor application (NEMA Type 4X rated)
  • Convenient back-nipple mounting
  • SDSA1175 are designed and listed for indoor or outdoor installation and surge suppression for single-phase three-wire 120/240 Vac or two-wire 120 Vac 60 Hz electrical services
  • Two SDSA1175 SPDs can be installed to provide suppression for 208Y/120 Vac three-phase four-wire services
  • Field-proven MOV design provides response time less  than 50 nanoseconds and provides lower clamping voltage than traditional gas tube arresters
  • Coordinated Fuse Technology

Benefits

  • Provide surge suppression to vulnerable equipment powered from weather exposed panels
  • Transient suppression is located at the most efficient connection point
  • Allows for flexibility in installation locations
  • Allows immediate indication if suppressor requires replacement
  • Provide premium surge suppression while managing thermal effects from MOV end of life

Applications

  • OEM
  • Low Voltage Products & Systems
  • Building Automation & Control
  • Industrial Automation & Control
  • Critical Power, Cooling & Racks

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings