Type XR

XR series offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD single phase system.

Part of Square D Surgelogic

Square D™ brand Surgelogic™ XR series products are compact and affordable SPDs. XR series SPDs offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD system.
Type XR Square D XR series offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD single phase system.

Features


  • Type 1 rated devices provide the flexibility to be used with or without an Overcurrent Protection Device (OCPD)
  • Suitable for indoor and outdoor application (NEMA Type 4X rated)
  • Compact Design
  • Short circuit current rating 25 kA
  • LEDs indicate operational status
  • Coordinated Fuse Technology allows disconnection methods for thermal and high-current events.
  • Convenient side nipple mounting
  • Optional flush mount kit (TVSXRFMK) available

Benefits

  • Provide surge suppression to vulnerable equipment powered from weather exposed panels
  • Transient suppression is located at the most efficient connection point
  • Allows for flexibility in installation locations
  • The XR’s design conserves valuable cabinet space and reduces the need for customization
  • Allows immediate indication if suppressor requires replacement
  • Provide premium surge suppression while managing thermal effects from MOV end of life

Applications

  • Telecommunications
  • Custom Control Panels
  • Automation Cabinets
  • Load Centers
  • Panelboards
  • High current loads
  • Electric meters
  • Well pumps
  • Sensitive electronic equipment

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings