MVP NQ Panelboards

State-of-the-art in lighting panelboards.

Measurement and Verification (MVP) from Schneider Electric provide the intelligent core to your energy management system. Providing true visibility into how your energy conservation measures are performing, even down to the branch circuit level.
MVP NQ Panelboards Schneider Electric State-of-the-art in lighting panelboards.

Features

NQ MVP Panelboards with HDPM6000 high density power metering provide insight, accuracy and results. The HDPM6000 head unit provides voltage waveform capture, data logging and full Ethernet communication, and will accept CTs to monitor incoming main phase and neutral cables, when that option is selected. HDPM6000S24 CT strips and click-in CTs enable the monitoring of up to 87 outgoing feeder wires in a single panelboard and up to 165 branch circuits in a two-section panelboard.

The HDPM6000 head unit serves as a stand-alone 3-phase power quality meter and the foundational unit for the entire HDPM6000 range of devices. With 1% accuracy, THD metrics and waveform capture, the meter helps monitor and manage critical circuits with greater reliability. CTs may be added or removed after the system is deployed and are available in any size from 50A to 600A.

NQ MVP Panelboards are UL Listed for USA and Canada for applications at 240, 208Y/120, or 120/240 Vac, and may be quoted in a wide variety of configurations, with main lugs or a main circuit breaker up to 600A.

  • Branch circuits up to 125 Amperes (2-pole and 3-pole), up to 70A 1 pole
  • NEMA Type 1, 2 or 3R/5/12 enclosures
  • Sub-feed lugs up to 400A
  • Feed-thru lugs up to 600A
  • Sub-feed circuit breakers up to 600A
  • Barriers between line power and electronics for building code compliance

Benefits

Energy cost allocation:

  • Accurately correlate and/or bill for circuit- and process-specific costs, keep users accountable for energy use.

Energy monitoring:

  • Gather and analyze consumption data to identify patterns, target energy efficiency measures and verify results, identify waste and opportunities to reduce energy.

Power quality monitoring per circuit (THD + waveform capture):

  • Analyze and interpret power quality data ¿to useful information, improve system-wide performance, help determine causes of equipment malfunction.

Energy billing:

  • View current and historic circuit-focused energy bills, compare use across circuits discover trends over time.

Energy Code Compliance:

  • ASHRAE 90.1, International Energy Conservation Code, California Energy Code (Title 24), Washington State Energy Code, etc.

Gallery

  • 84 Circuit NQ MVP Panelboard - In-Line Head Unit
  • 300 A - 600 A NQ MVP Panelboard in Type 1 Enclosure with Mono-flat Trim Front
  • 84 Circuit NQ MVP Panelboard - HDPM6000  Head Unit in Equipment Space

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings