VR Drawout Vacuum Circuit Breakers

Drawout vacuum circuit breakers up to 27kV

The VR vacuum circuit breaker is a horizontal drawout circuit breaker for use with Masterclad MV switchgear.
VR Drawout Vacuum Circuit Breakers Schneider Electric Drawout vacuum circuit breakers up to 27kV

Features

VR breakers feature a fast 3 cycle interrupting rating for demanding medium voltage applications.

  • Removable, drawout vacuum circuit breakers with 3 cycle interruption
  • Voltage range: 4.76kV to 27kV
  • Current range: 1200A to 4000A
  • Interrupting range: 25kA to 63kA
  • Permanently mounted spring charge handle
  • UL label
  • Contact erosion indication on each pole
  • Dedicated bottom wheels for moving on floor
  • Dual trip/undervoltage trip options
  • 5NO/5NC contacts for breaker status
  • Mechanism and truck operated contacts for SCADA/control
  • Operation counter is standard

Benefits

Speed, reliability, ease of maintenance.

  • Speed: breaker operates with a short fault clearing time of 3 cycles (50 milliseconds).
  • Reliability: operating mechanism has up to 10,000 mechanical operations and continuous current operations.
  • Ease of maintenance: vacuum interruper are sealed for long life and are drawout. E-gap indication provides contact erosion indication on each interruper pole.

Applications

Critical main service entrance protection and control for large installations including industrial plants, buildings, data centers, hospitals, utility generation systems, and water/wastewater plants.

Additional Links

Need help?

Need help?

Product Selector

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Help Center

Find support resources for all your needs, in one place.

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings