Altivar Plus Drive

This is legacy product, please consider the Altivar Process Drive Systems 660

Part of Altivar

Designed for industrial, commercial and municipal process applications where the basic rugged design serves as a basis for a wide range of engineered custom options.
Altivar Plus Drive Schneider Electric This is legacy product, please consider the Altivar Process Drive Systems 660

Features

The Schneider Electric™ Altivar™ Plus enclosed drives feature the Altivar 61 and Altivar 71 adjustable frequency drive/power converters to provide a robust packaged adjustable speed solution for commercial, industrial, and municipal applications. These drives combine the reliability and ease of use of the Altivar drives family with proven, validated, and tested drive system designs.

Available from 125 hp to 2500 hp (460V & 600V), these low voltage engineered drives provide a high level of performance focusing on higher horse power ratings in a Type 12 enclosure.

The Altivar Plus enclosed drives solutions are:

  • Pre-engineered ready-to-use solutions in highly efficient designs
  • Tested and validated before shipment to ensure smooth customer installation
  • Modular and compact to maximize space utilization
  • Easy to set up and commission with intuitive operator interface
  • NEMA Type 12 enclosures
Altivar Plus with Altivar 61Altivar Plus with Altivar 71
125 – 900 hp, 460VAC125 – 700 hp, 460VAC
125 – 800 hp, 600VAC125 – 700 hp, 600VAC
900 – 2000 hp, 460VAC700 – 1800 hp, 460VAC
800 – 2500 hp, 600VAC700 – 2100 hp, 600VAC

Applications

  • Screw compressor and centrifugal compressor
  • Pumping
  • Screw conveyor
  • Compressors
  • Fans
  • Conveyance Lines

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings