MGE Comet
Budget 3-phase power protection for equipment rooms.
Discontinued
Overview
Features
Engineered for whether you are operating an enterprise system or an air traffic control tower. The MGE Comet is ideal for computer and network applications. The MGE Comet offers the advantage of centralized power source, while still allowing individual control of servers over the network. Packaged in a space saving footprint complete with maintenance bypass, harmonic elimination input filter, and options available to suit any user; the MGE Comet is the choice for critical power applications.
Benefits
Availability
- Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.
- Automatic internal bypass - Supplies utility power to the connected loads in the event of a UPS power overload or fault.
- LED status indicators - Quickly understand unit and power status with visual indicators.
- Audible alarms - Provides notification of changing utility power and UPS power conditions
- LCD graphics display - Text and mimic diagrams that display modes of operation, system parameters and alarms.
- Network manageable - Provides remote power management of the UPS over the network.
- Parallel-capacity capable - Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
- Cold-start capable - Provides temporary battery power when the utility power is out.
- Safety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
- Frequency and voltage regulation - Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
- Front-access servicing - Simplifies installation and UPS maintenance while minimizing space requirements.
- Manual maintenance bypass - Reduces installation costs by eliminating the need for an external mechanical bypass.

