Altivar Process 660 Drive System
From 1 hp to 900 hp
Products
Overview
Features
From basic design to a customized offer the Altivar Process enclosed drives offer extensive flexibility in Water & Wastewater, Oil & Gas, Mining, Minerals & Metals, and Food & Beverage applications. Depending on the customer’s requirements, wall-mounted and floor standing solutions are available. Available from 1 hp to 1100 hp, these low voltage engineered drives provide a high level of performance focusing on higher horse power ratings in a Type 1, Type 12 and certain ranges at Type 3R enclosure.
The Altivar Process enclosed drives solutions are:
The Altivar Process enclosed drives solutions are:
- Pre-engineered ready-to-use solutions in highly efficient designs
- Tested and validated before shipment to ensure smooth customer installation
- Modular and compact to maximize space utilization
- Easy to set up and commission with intuitive operator interface
- Flexible
- Small footprint
Benefits
Services Oriented Drives
This new concept of drives meets the major needs of the process and utilities in terms of over equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performances of the process.
Optimum monitoring of your process
>>Instant reaction if pump efficiency drops thanks to the embedded pump monitoring
>>Notification of critical operating points without additional sensors
>>Process integration with pressure, flow and level control including compensation of flow losses
The energy-saving drive solution
>> Up to 60% energy saving when on standby due to the innovative ‘‘Stop & Go’’ operation without additional costs
>>Smart control of the internal fans depending on operation>>Optimum energy efficiency over the whole life cycle
>>Data logging and graphic display of the power consumption
Web server and services via Ethernet
>> Embedded web server interface based on the Ethernet network gives you process
monitoring with your daily working tools.
>> Local and remote access to energy use and customized dashboards means your
energy is visible anywhere, any time, on PC, tablet or smartphone.
Simple integration in PLC environments
>>Easy integration thanks to standardized FDT/DTM and ODVA technology
>>Supported by predefined Unity Pro libraries
>>Easy access via PC, tablet or smartphone
>>Secure connection via ‘‘Cyber-secure Ethernet’’
This new concept of drives meets the major needs of the process and utilities in terms of over equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performances of the process.
Optimum monitoring of your process
>>Instant reaction if pump efficiency drops thanks to the embedded pump monitoring
>>Notification of critical operating points without additional sensors
>>Process integration with pressure, flow and level control including compensation of flow losses
The energy-saving drive solution
>> Up to 60% energy saving when on standby due to the innovative ‘‘Stop & Go’’ operation without additional costs
>>Smart control of the internal fans depending on operation>>Optimum energy efficiency over the whole life cycle
>>Data logging and graphic display of the power consumption
Web server and services via Ethernet
>> Embedded web server interface based on the Ethernet network gives you process
monitoring with your daily working tools.
>> Local and remote access to energy use and customized dashboards means your
energy is visible anywhere, any time, on PC, tablet or smartphone.
Simple integration in PLC environments
>>Easy integration thanks to standardized FDT/DTM and ODVA technology
>>Supported by predefined Unity Pro libraries
>>Easy access via PC, tablet or smartphone
>>Secure connection via ‘‘Cyber-secure Ethernet’’
Applications
Altivar Process drives have been specifically designed for industrial processes, such as:
WWW: Pumping station, boosting station, borehole pump, lifting station, aeration, as compression, sludge conveying…
O&G: Electrically submersible pump, jack pumps, oil line pump, swapping pump, water injection pump, regasification compressor... Refinery: pumps, fans, compressors…
MMM :
- Mining: Floatation & thickening, de-watering and filtration, mine shaft pumps…
- Cement: Pre-heater fan, kiln waste gas fan, cooler exhaust fan, vertical roller mill, pump for water supply…
- Metal: blast furnace blower, water distribution pump system, draught fan, dedusting fan, coke machine (Oven)…
F&B: dairy (pumping pipe distribution, milk powder drying, centrifugal pump…), sugar (pumps, blower for drying…)
WWW: Pumping station, boosting station, borehole pump, lifting station, aeration, as compression, sludge conveying…
O&G: Electrically submersible pump, jack pumps, oil line pump, swapping pump, water injection pump, regasification compressor... Refinery: pumps, fans, compressors…
MMM :
- Mining: Floatation & thickening, de-watering and filtration, mine shaft pumps…
- Cement: Pre-heater fan, kiln waste gas fan, cooler exhaust fan, vertical roller mill, pump for water supply…
- Metal: blast furnace blower, water distribution pump system, draught fan, dedusting fan, coke machine (Oven)…
F&B: dairy (pumping pipe distribution, milk powder drying, centrifugal pump…), sugar (pumps, blower for drying…)
