Square D OEM QED-2 I-Line Switchboard Components
Single row and double row I-Line interior products
Products
Overview
Features
Features:
- Maximum Voltage 600 Vac
- Ampacity: 1200 to 3000 amps
- 200K AIC Maximum at 240V AC and 480V AC, 100K AIC Maximum at 600V
- I-Line Plug-on interior designs
- UL Listed
- Now available with aluminum or copper bussing
- Multiple interior heights
- Expanded shipping configurations within switchboard frames
- Type Single, Double row construction
- Now available in 3 Feed Types: top, bottom or center
- Optional accessories: I-Line blanks and I-Line fillers plates
- Detailed dimensions available within instruction manual
- Quick and Easy Installation - Less labor and parts to install breakers
- Flexibility - Multiple height options to meet customers’ needs
- Quality and Reliability - All interiors are UL® listed
- Durability – Frame protects interior during shipment
- Quick and Easy Ordering – Streamlined process with uniform catalog numbers
