Multiple Meter Unit Enclosures for iEM3000 Series Meter
Factory assembled, pre-wired enclosures for iEM3000 energy meters
Overview
Features
Multi-Meter Unit (MMU) enclosures are the ideal complement for the iEM3000 Series of energy meters. This compact solution saves wall space and is scalable for the exact number of meters required. Factory-assembled, pre-wired, and tested enclosures can speed installation, reduce the amount of field wiring, and save time troubleshooting. Multi-meter unit enclosures and iEM3000 meters provide the highest quality, best value hardware for tenant sub-metering. Safety and security
- Lockable,16 gauge NEMA Type 1 metal enclosure for tamper-resistance
- Designed to current NEC and UL standards; UL/CUL 508A listed
- 600V Class CC rated industrial fuses
- Finger-safe industrial terminal blocks; equipped with hazard and safety labels
- Combination deadfront/door keeps meter displays visible
- Non-proprietary DIN rail format for flexibility and serviceability
- All connections points are easily accessible
- Four sides available for conduit entry
- Integrated gateway/data logger/energy server eliminates additional enclosures and associated field wiring; provides system connection to Ethernet
- Factory installed plates cover empty meter spaces
- No wiring to door, all wiring is on removable back pan
- Voltage and communications pre-wired to meters
- Color coded and labeled wiring allows easy field changes to accommodate “as-built” devices
- Simple ordering, no configuration forms, predictable lead time and availability
Benefits
- Improve energy management facility-wide
- Save time with fast installation and easy troubleshooting
- Compact, scalable tenant metering solution
- “One box” energy management solution
