ECOFIT 50/51

CT Powered Protection Relays for Retrofit Applications.

The Schneider Electric ECOFIT™50/51 single phase or ground time overcurrent relays are direct plug and play replacements for many GE IAC electromechanical, GE DIAC and Basler BE1-50/51B replacements for GE IAC relays.
ECOFIT 50/51 Schneider Electric CT Powered Protection Relays for Retrofit Applications.

Features

  • Self-powered from 50 or 60 Hz systems
  • Available in 5 amp or 1 amp CT secondary versions
  • 10-year warranty with final assembly and test in the USA
  • 31 Built-in protection curves
  • Instantaneous 50/50N elements
  • Fundamental or True RMS current measurement method
  • 2nd harmonic inrush blocking
  • Emulates electromechanical relay reset
  • TIME and TIMEBak 51/51N/50/50N O/C elements
  • 2 magnetic trip flags
  • 2 output relays rated per ANSI C37.90
  • Current measurement accuracy ±2%
  • Time/Date is retained for 36 hours after power loss
  • Disturbance recording (10x4 second recordings)
  • Fault recording (20 records)
  • Event logs (200 events)
  • Manual Trip Mode with status LED
  • Circuit Breaker diagnostics (∑ Trips, ∑ Amps^n)
  • Displays current measurement in primary or secondary values
  • Magnetic trip flags are not dependent on output relay load for operation
  • USB configuration port and password protection

Benefits

  • Plug and play reduces install time and saves existing wiring
  • Self-powered requires no battery or auxiliary power
  • TIMEBak element can be used as a second stage TOC or a more sensitive IOC element
  • Extended testing intervals
  • Multi-vendor curves can retrofit a variety of legacy relays
  • Disturbance recording, fault records and event logs allow for post fault analysis
  • Magnetic trip flags can be reset from front panel or through the USB port
  • Setting ranges allow for phase or ground fault use

Applications

  • Direct Plug and Play replacement for GE single phase electromechanical IAC relays
  • Direct Plug and Play replacement for GE single phase digital DIAC relays
  • Direct Plug and Play replacement for Basler BE1-50/51B replacements for GE IAC relays
  • Single Phase Time and Instantaneous overcurrent protection (50/51)
  • Single Phase Ground Time and Instantaneous overcurrent protection (50N/51N)
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings