Energy Meter Kit
Compact energy management solution with meter, LVCTs and enclosure
Products
Overview
Features
With an included meter, enclosure, and LVCT, the meter kit is customizable according to your needs and easily installed. This compact, energy management solution allows you to understand energy use, meet compliance codes, access tenant sub-metering and improve energy costs.
All energy meter kits include:
Versatile single-phase/three-phase smart meter
- Input voltage up to 277V Line to Neutral (L-N), up to 480V Line to Line (L-L)
- Signed, four-quadrant measurement of active and reactive energy delivered and received
- Real-time measurement of voltage, current, power, frequency, and power factor provide greater detail on energy usage
• Features for energy codes
- Instantaneous kW demand with selectable interval
- Manually resettable peak kW demand
- Manually resettable cumulative energy measurement (kWh)
• Features for integration
- RS-485 Modbus communications (BACnet available, contact factory)
- Digital output for energy pulsing or overload alarm
- Digital input for status, tariff control, or input monitoring
• Certifications and approvals
- Revenue grade ANSI C12.20 class 0.5S accuracy
- UL and CSA listed
- California CTEP approved (specific models and low voltage current transformers)
• Meter optionally available in factory assembled multi-meter unit enclosures containing up to 24 meters
Sturdy, attractive housing
- NEMA Type 4X enclosure rating for indoor/outdoor durability, protects meter from tampering and the elements
- DIN-rail mounting hardware for easy installation
- Internal swing panel for extra protection from tampering
- Provides multiple methods for securing enclosure:
- Hinged lid with secure clasp
- Screws to prevent opening by unauthorized persons if a locking mechanism is not used
- Hasp for a locking mechanism (not included) or seal
• UL/CUL listed
Low voltage current transducers (LVCT series)
- 1, 2, or 3 provided per kit selection
- Choice of 50A, 100A, 200A, 400A, 800A, 1200A, 1600A, 2000A, 2400A split-core; or 100A, 200A, 400A solid-core (Contact factory for other ranges)
- Non-proprietary 0.333 Vac output signal
- High accuracy: ±1% from 10% to 100% of rated current for split core; ±0.5% from 5% to 120% of rated current for solid core
- 6 foot (1.8 m) lead length
- UL Recognized
Benefits
- Measure energy use
- Improve energy efficiency and cost savings
- Accurately allocate costs and tenant sub-metering
- Easily installed, compact solution
Applications
- Energy code compliance and green certifications
- Cost allocation
- Tenant sub-metering
- Energy management
- Performance contracting
- Load shed and demand response
