Surgelogic™ EMB
Square D™ Surgelogic™ EMB Surge Protective Devices (SPDs) deliver specification grade performance for service entrance or critical branch panel applications, in a durable UL/NEMA 4X enclosure.
Products
Overview
Features
- Type 1 UL1449 Listed, CSA 22.2 No. 269.1 or Type 2 UL1449 with complementary UL1283 Listing (F Suffix)
- Performance tested to demonstrate the design is capable of performing to the published ratings up to 200kA per phase
- Individually fused metal oxide varistors (MOVs)
- LED Status Indication
- Audible Alarm with silence button
- Dry contacts for remote indication and optional remote monitor (TVS12RMU)
- Optional Flush Mount Kit (EMBFM)
- UL/NEMA 4X enclosure (indoor or outdoor)
- 10 year limited warranty
Benefits
- Complies with UL 96A Master Label requirements for Lightning Protection Systems
- Compact enclosure minimizes space with high performance
- 200kA per phase rating supported by test documents
- Repetitive Impulse tested to 5,000 events with less than 10% change
