ASCO Model 445 Surge Protective Device

120-600VAC | 150-450kA/Phase

The ASCO Model 445 Surge Protective Device is a non-modular, DISCRETE-10 Mode product incorporating the same design platform as the ASCO Model 460; high-energy capable, thermally protected large block MOVs and a similar assortment of accessories. The Model 445 is ideal for use in distribution and sub-distribution applications and its non-modular construction allows it to be installed in areas where space is limited.
ASCO Model 445 Surge Protective Device Square D 120-600VAC | 150-450kA/Phase

Features

  • UL 1449 Fourth Edition Listed
  • DISCRETE “10-Mode” design
  • 150kA — 450kA per phase ratings
  • All UL required OCP & Safety Coordination included inside
  • — Type 1 SPDs intended for Line or Load Side of Main Disconnect
    — Type 2 SPDs intended for Load Side of Main Disconnect
  • 20kA Inominal
  • 200kA SCCR

Benefits

  • UL 96A Lightning Protection Master Label compliant (@20kA IN)
  • Voltage Specific Design — Highly configurable
  • All MOV suppression elements monitored
  • Optional Active Surge Monitor
  • 10 Year Warranty

Applications

  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Marine
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
  • Water Supply/Sewage Disposal
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings