Square D™ I-Line Power Distribution Panelboards
Ideal for service entrance equipment or downstream distribution panels in the electrical system of a large commercial or industrial facility
Features
The I-Line power distribution panelboard is the most versatile on the market and feature Schneider Electric's unique breaker engagement system. It is used to feed NQ and NF lighting and appliance panelboards. I-Line panelboards are capable of feeding large motor loads and are utilized in almost every market segment. Wherever electricity is distributed or controlled, you’ll find I-Line Power Panelboards.
Features:
- 600 Vac, 250 Vdc maximum
- 1200 Amp main circuit breaker or main lugs
- 1200 Amp maximum branch circuit breaker
- UL Listed for use on systems with up to 200K max. RMS symmetrical amperes available fault current when using current limiting main or branch circuit breakers
- Fully rated and series rated systems available
- Main Lug interiors are field convertible for top or bottom feed
- Interior, front and circuit breakers require only a screwdriver for installation
- Dead front trim is easily installed
- Branch circuit breaker mounting flexibility; capable of mounting a 15 A circuit breaker next to or across from a 1200 A circuit breaker
- Circuit breakers on right-hand side of I-Line® bus stack completely independent of position and frame size of circuit breakers on left-hand side
- Circuit breaker plug-on jaws have no fasteners – less time spent on installation and maintenance
- Circuit breakers do not require any additional external mounting hardware
- Average branch circuit breaker installation time less than one minute
- Circuit breaker connections are “blow-on” type which draw the connector jaws together, providing a firmer grip under high level short circuit conditions
- Circuit breakers include a push-to-trip feature to exercise the tripping mechanism
- Well suited to rearranging circuits
Benefits
Communication Features (Optional):
- Capable of communications with individual breakers from 15Amps to 1200Amps
- Individual Display modules available
- Communication connections provided in side extension providing additional space for control wiring and safety by removing control from power compartment.
Metering Features (Optional):
- Individual Breaker display modules
- PowerLogic or ION module available
Availability:
- Factory Assembled or Ready-to-Install
- Quick Ship program available based on customer need





