Industrial Control Transformer Disconnects

120 V power for auxiliary or isolated loads

Transformer disconnects provide a source of 120 V power for auxiliary or isolated loads, such as panel lighting, portable power tools, and programmable controller equipment.
Industrial Control Transformer Disconnects Square D 120 V power for auxiliary or isolated loads

Features

Schneider Electric’s Square D® Transformer Disconnects mount inside or outside a control system enclosure, and provide power to auxiliary, single-phase loads when the main three-phase disconnect is either ON or OFF. The transformer disconnect is normally wired to the line side of the control panel's main disconnect.

This convenient source of 120 V power can be used for auxiliary or isolated loads, such as panel lighting, portable power tools, and programmable controller equipment.

Units consist of copper-wound transformers, a disconnect switch, and primary and secondary fuse blocks. All blocks are installed in NEMA 1 or NEMA 12 enclosures.

Standard Features
  • Applicable standards: UL, cUL, CSA
  • The Square D® disconnect switch is rated 600V, 45A, 100kA. The disconnect can be locked in the OFF position
  • Multiple enclosure options to choose from: Standard NEMA 1, Mini NEMA 1, Compact NEMA 1 and NEMA 12
  • Knockouts – conveniently located on NEMA 1 enclosures
  • External mounting flanges with slotted holes for “hook and hang” mounting on NEMA 1 enclosures
  • Ground Terminal
  • 90° access cover stop

Applications

  • Automotive

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings