ASCO 300 Series Manual Transfer Dual Quick Connect

ASCO 300 SERIES Manual Transfer Switch with Dual Purpose Quick Connects

pFor Commercial or Light Industrial use/pp /ppThe ASCO SERIES 300 manual transfer switch with dual purpose quick connects provides a means of load banking the permanent generator while providing a means for quickly connecting a portable or temporary generator to a building’s electrical system to provide backup power./p
ASCO 300 Series Manual Transfer Dual Quick Connect ASCO Power Technologies ASCO 300 SERIES Manual Transfer Switch with Dual Purpose Quick Connects

Features

Available from 150 to 3000 Amps, up to 600VAC, single or 3-phase

Listed to UL 891 standards. Transfer switch is UL1008 listed.

Standard Type 3R cabinet is weatherproof with or without temporary power cables connected

Standard Load bank disconnect breaker

Utilizes 16 Series Cam type connectors

Benefits

3-Position center-off switch is robust and easy-to-use

Leverages ASCO’s reliable, field-proven, transfer switching technology

Modular, compact design is easy to install and maintain

Designed to handle the demands of motors and high inrush loads

Meets NFPA 110 standards for Emergency and Standby Power Systems and NEC® Article 700.3(F)

Applications

Banking, Financial and Insurance

Broadcast and Entertainment

Chemical/Petrochemical (excl. Oil & Gas)

Healthcare

Government

Fire/Alarm/Security

Education

Data Center/Colocation/Hosting

Construction and Engineering

Manufacturing

Power Generation

Retail and Wholesale

Telecom

Water

Supply/Sewage Disposal

Transportation

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings