ASCO Model 460 Surge Protective Device
120-600VAC | 100-400kA/Phase
Discontinued
Overview
Features
- Active Surge Monitor, web-based power quality monitoring
- Set automatic email notifications to alert up to three separate users with anomalies recorded
- Ability to monitor voltage at connected panel and track system anomalies such as transients, surges, swells and VTHDs
- Storage of over 2000 events/reports
- User configurable alarm thresholds, time/date stamp, duration and magnitude of events offers multiple data points
- Three access channels - Ethernet, MODBUS TCP or Serial MODBUS
- Convenient access to present and past event data from any device with internet connection
- Manage power system with statistical summaries & reporting software
- Local interface with push button navigation
- UL–1449 Fourth edition, Type 1 or 2, 20kA Inominal
- All Modes of Protection: L-L, L-N, L-G, N-G
- Optional–DISCRETE 10-mode available
- Large Block, Utility Grade 34mm MOVs
- Thermally Protected MOV Technology
- Short Circuit Rating – 200kAIC
- Status Monitoring–green/red LEDs, N-G overvoltage, surge indication, audible alarm w/silence switch, form C contacts and surge counter
Benefits
- NEMA 12/4 Steel Enclosure–standard
- Optional accessories–rotary disconnect
- UL 1283 EMI/RFI Filtering
- ANSI/IEEE–C62.11, C62.41, C62.45
- IEC 61643-11 Tested, CE compliant
- 10 Year Warranty
