ASCO Model 445 Surge Protective Device
120-600VAC | 150-450kA/Phase
Discontinued
Overview
Features
- Active Surge Monitor, web-based power quality monitoring
- Set automatic email notifications to alert up to three separate users with anomalies recorded
- Ability to monitor voltage at connected panel and track system anomalies such as transients, surges, swells and VTHDs
- Storage of over 2000 events/reports
- User configurable alarm thresholds, time/date stamp, duration and magnitude of events offers multiple data points
- Three access channels - Ethernet, MODBUS TCP or Serial MODBUS
- Convenient access to present and past event data from any device with internet connection
- Manage power system with statistical summaries & reporting software
- Local interface with push button navigation
- UL 1449 Fourth Edition Listed
- DISCRETE “10-Mode” design
- 150kA - 450kA per phase ratings
- All UL required OCP & Safety
- Coordination included inside
- Type 2 SPDs intended for Load Side of Main Disconnect
- 20kA Inominal
- 200kA SCCR
Benefits
- UL 96A Lightning Protection Master Label compliant (@20kA In)
- Voltage Specific Design - Highly configurable
- All MOV suppression elements monitored
- 10 Year Warranty
