Ranges
ASCO 149 (Edco SRS-BIU-15) Surge Protective Device
Low Voltage DC | 47kA The ASCO Model 149 is a 15 pin surge suppressor used for protection of all devices on Port 1 Synchronous Data Link Control (SDLC).View Details ASCO 151 (Edco FAS-1 & FAS-2) Surge Protective Device
Low Voltage | 10kA The ASCO Model 151 is a multi-stage, single pair or two pair surge suppressors designed for high exposure applications. These products were specifically designed to meet multiple low voltage protection applications in the fire and security industries.View Details ASCO 160 (Edco CX-06 Series) Surge Protective Device
Low Voltage DC | 10kA The ASCO Model 160 Surge Protective Devices (SPDs) implement three-stage hybrid technology. The SPDs address over-voltage transients with a primary Gas Discharge Tube (GDT) and secondary Silicon Avalanche Diode (SAD) components. Over-current protection, e.g. sneak and fault currents, are mitigated with solid-state resettable fuses — PTCs.View Details ASCO 175 (Edco PC642 Series) Surge Protective Device
Low Voltage DC | 10kA (8 x 20µs) The ASCO Model 175, (Edco ® PC-642) Surge Protective Device employs three-stage hybrid technology to address over-voltage transients and sneak and fault current for phones, data/communication lines and transmitters.View Details ASCO 186 (Edco RM-CAT6-POE) Surge Protective Device
57VDC | 10kA The ASCO Model 186 Surge Protective Device is a 19” rackmount, 48-channel modular high-speed data line surge protector that utilizes a three-stage hybrid design topology to protect critical Category 6 equipment from damaging transient voltages. The Model 186 is ideal for network switches, hubs and other sensitive IT equipment.View Details ASCO 252 (Edco HSP Series) Surge Protective Device
120VAC | 39kA/Phase The ASCO Model 252 Surge Protective Device is an advanced three-stage hybrid, solid state power line protector. Features such as noise filtering, common mode and normal mode suppression, nanosecond reaction time, power line tracking, and compression screw terminations, make the Model 252 Surge Protective Device an excellent choice in commercial and industrial applications.View Details ASCO Model 107 (APT D60401-S) Surge Protective Device
7, 15, 28, 52, 64VDC | 15kA The ASCO Model 107 Surge Protective Devices with finger-safe terminals are intended for use on a wide range of low voltage applications inside appropriate enclosures, including high-speed communication circuits. S-suffix: ‘Standard’ - for Analog, DC voltage, or low-frequency data to 600kHzView Details ASCO Model 108 (APT D60401-B) Surge Protective Device
7, 15, 28, 52, 64VDC | 15kA The ASCO Model 108 Surge Protective Devices with finger-safe terminals are intended for use on a wide range of low voltage applications inside appropriate enclosures, including high-speed communication circuits. B-suffix= ‘Bandwidth’ - for Digital or High-Frequency Data up to 35MHz.View Details ASCO Model 109 (LV-DIN-Rail) Surge Protective Device
12-60VDC | 15kA The ASCO Model 109 is intended for use on a wide range of low voltage applications inside appropriate enclosures, including high speed communication circuits. Terminals are fingersafe. It includes three stage high-energy surge suppression in a Pi (π) configuration: • 1st Stage: Parallel-connected Gas Discharge Tubes • 2nd Stage: Series-connected impedance • 3rd Stage: Parallel-connected TransorbsView Details ASCO Model 166 (Edco CX-HFN) Surge Protective Device
Low Voltage DC | 1A The ASCO Model 166 Surge Protective Device is designed to protect sensitive electronic equipment from damage due to excessive voltage or currents generated by lightning or static build-up. It offers low signal loss at frequencies up to 3 gigahertz.View Details ASCO Model 270 (Islatrol E) DC Surge Protective Device
0-215VDC | 5-7.5A ASCO Model 270 (Islatrol ® E) Surge Protective Device provides continuous sine wave Active Tracking Filtering, normal mode (L-L or L-N), for protection from spikes, transients and noise. Available in either hardwired, printed circuit board mount, wire lead mount or single receptacle/line cord configurations, single phase or three phase, 50/60 Hz.View Details Type DRSE
Surgelogic Type DRSE offers single pair surge suppression for loads up to 0.15A, implementing three-stage hybrid technology. Type DRSE is a DIN rail mounted Surge Protective Device for Circuit Protection (SPD/CP) designed to help mitigate industrial low voltage data line surges.Part of Square D SurgelogicView Products Type POESE
Surgelogic Type POESE offers surge protection on category 6 power over ethernet transmission line applications for loads up to 0.75 A. Type POESE is a Surge Protective Device for Data Circuit Protection (SPD/DCP). This module helps to protect critical video, security and computing equipment from damaging surges, transients and circulating ground currents.Part of Square D SurgelogicView Products Type SLACSE
Surgelogic Type SLACSE offers hybrid transient surge protection for AC power and signal line, for loads up to 15 A. Type SLACSE is a Hybrid Surge Protective Device with Data Circuit Protection (HSPD/DCP) specifically designed to protect electronic instruments used by the water/wastewater industries. It combines AC power protection and signal line protection in an all-in-one NEMA-4X polycarbonate case.Part of Square D SurgelogicView Products Type SSE
Surgelogic's Type SSE offers signal pair surge suppression for loads up to 0.15 A, implementing multi-stage hybrid technology. Type SSE is a Surge Protective Device for Circuit Protection (SPD/CP) encapsulated in a stainless steel enclosure, making it suitable for use in severe environments.Part of Square D SurgelogicView Products