USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 100SV51A Picture

100SV51A

Green premium brand logo Product Logo
Schneider Eletric 100SV51A Picture
100SV51A
Green premium brand logo Product Logo

TRANSFORMER DRY 1PH .1KVA 600V-120/240V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    214.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    600 V
    Full Capacity Taps
    0
    Secondary Voltage
    120/240 V
    Complementary
    Enclosure Code
    2A
    Phase
    1 phase
    Primary to Secondary Voltage
    600 V 120/240 V
    Power Rating
    0.1 kVA
    temperature rise
    55 °C
    height
    139.70 mm (5.5 in)
    width
    113.54 mm (4.47 in)
    depth
    87.38 mm (3.44 in)
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    221 °F (105 °C)
    product certifications
    CSA
    CULus
    UL listed
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901020295
    Package weight(Lbs)
    2.04 kg (4.5 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 2.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Size pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/23/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    General-Purpose Transformer .100 KVA Single Phase 60hz 120/240V Secondary (Version 1.2)
    Files in document
    dwf
    35.5 KB
    dwg
    167.8 KB
    dxf
    501 KB
    pdf
    59.8 KB
    Size zip
    Size 764.2 KB
    Date 1/24/11
    Files in document
    dwf
    35.5 KB
    dwg
    167.8 KB
    dxf
    501 KB
    pdf
    59.8 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    Description
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    Description
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    Description
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TRANSFORMER DRY 1PH .1KVA 600V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /