USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 10S6F Picture

10S6F

Green premium brand logo Product Logo
Schneider Eletric 10S6F Picture
10S6F
Green premium brand logo Product Logo

TRFMR DRY 1PH 10KVA 120X240V-120/240V

Show more characteristics
  • Price*
    3,992.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    120 x 240 V
    Full Capacity Taps
    0
    Secondary Voltage
    120/240 V
    Complementary
    Enclosure Code
    13B
    Phase
    1 phase
    Primary to Secondary Voltage
    120 x 240 V 120/240 V
    Power Rating
    10 kVA
    temperature rise
    115 °C
    height
    374.65 mm (14.75 in)
    width
    247.65 mm (9.75 in)
    depth
    298.45 mm (11.75 in)
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    UL listed
    CULus
    CSA
    Ordering and shipping details
    Category
    16277-RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901555537
    Package weight(Lbs)
    165.00 lb(US) (74.843 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Size pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    Description
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    Description
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    Description
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TRFMR DRY 1PH 10KVA 120X240V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /