Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Non-Ventilated General Purpose Transformers
Schneider Eletric 150T3HNV Picture

150T3HNV

Green premium brand logo Product Logo
Schneider Eletric 150T3HNV Picture
150T3HNV
Green premium brand logo Product Logo

TRFMR DRY 3PH 150KVA 480V-208Y/120V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 33,348.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Non-Ventilated Transformer
    Enclosure Code
    25E
    Insulation Temperature
    428 °F (220 °C)
    Phase
    3 phase
    Primary Voltage
    480 V delta
    Power Rating
    150 kVA
    Secondary Voltage
    208Y/120 V
    Full Capacity Taps
    6 2.5 % 2+ 4-
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Ordering and shipping details
    Category
    16273 - NON VENT NON RESIN LVGP
    Discount Schedule
    PE2
    GTIN
    00785901458982
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1012 lb(US) (459.04 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    150T3HNV : TRFMR DRY 3PH 150KVA 480V-208Y/120V
    Description
    TRFMR DRY 3PH 150KVA 480V-208Y/120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    TRFMR DRY 3PH 150KVA 480V-208Y/120V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    150T3HNV : TRFMR DRY 3PH 150KVA 480V-208Y/120V
    Description
    TRFMR DRY 3PH 150KVA 480V-208Y/120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    TRFMR DRY 3PH 150KVA 480V-208Y/120V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.