View all
Modicon Momentum

170INT11000C
170INT11000C
Modicon Momentum - Conformal coating - Interbus communication adaptor
Show more characteristics-
Characteristics
Main range of product Modicon Momentum automation platformproduct or component type Interbus communication adaptorcommunication port protocol Interbus generation SUPI 2method of access Master/slaveContinuous shift registertransmission rate 500 kbit/stransmission support medium Twisted pairComplementary topology Ringnumber of devices per segment 0…254maximum cable distance between devices 41994.75 ft (12800 m)1312.34 ft (400 m) between two modulesfail state Fail safecontrol parameter CRC-16supply From I/O basemarking CElocal signalling Bus enable (BA) 1 LEDRemote bus check (RC) 1 LEDRemote bus disabled (RD) 1 LEDelectrical connection 2 connectors SUB-D 9 for connecting Interbusmodule format Standardnet weight 0.15 lb(US) (0.07 kg)Environment product certifications ULCSAFM Class 1 Division 2IP degree of protection IP20protective treatment Conformal coating Humiseal 1A33TCresistance to electrostatic discharge 4 kV contact IEC 801-28 kV on air IEC 801-2resistance to electromagnetic fields 9.14 V/m (10 V/m) 80...1000 MHz IEC 801-3ambient air temperature for operation 32…140 °F (0…60 °C)ambient air temperature for storage -40…185 °F (-40…85 °C)relative humidity 95 % without condensationoperating altitude <= 16404.2 ft (5000 m)Ordering and shipping details Category 18206-MOMENTUM PROCESSORS,I/O BASES,CONN.Discount Schedule PC31GTIN 00785901899563Package weight(Lbs) 0.43 lb(US) (0.193 kg)Returnability NoCountry of origin FROffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages7
- English7
- French3
CertificateFormatSizeAdd to My DocumentsCSA_225844_2591646_MOMENTUM_AUG2017 (Version 1.0)DescriptionCSA for ordinary locationsSize PDFSize 113.9 KBDate 8/11/17DescriptionCSA for ordinary locationsDeclaration of conformityFormatSizeAdd to My DocumentsDCC_MOMENTUM_JUL2016 (Version 1.0)DescriptionManufacturer's Declaration of ConformitySize pdfSize 469.1 KBDate 7/20/16DescriptionManufacturer's Declaration of ConformityACMA_RCM_MOMENTUM_AUG2013 (Version 1.0)DescriptionAustralian Communications and Media Authority (ACMA)Size pdfSize 87.5 KBDate 8/28/13DescriptionAustralian Communications and Media Authority (ACMA)EU RoHS DeclarationFormatSizeAdd to My DocumentsModicon Momentum - Conformal coating - Interbus communication adaptorDescriptionModicon Momentum - Conformal coating - Interbus communication adaptorSize pdfSize 195.3 KBDate 12/12/19DescriptionModicon Momentum - Conformal coating - Interbus communication adaptorREACh DeclarationFormatSizeAdd to My DocumentsModicon Momentum - Conformal coating - Interbus communication adaptorDescriptionModicon Momentum - Conformal coating - Interbus communication adaptorSize pdfSize 195.3 KBDate 12/12/19DescriptionModicon Momentum - Conformal coating - Interbus communication adaptorChina RoHS declarationFormatSizeAdd to My DocumentsModicon Momentum - Conformal coating - Interbus communication adaptorDescriptionModicon Momentum - Conformal coating - Interbus communication adaptorSize pdfSize 195.3 KBDate 12/12/19DescriptionModicon Momentum - Conformal coating - Interbus communication adaptor -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.