Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Modicon Momentum
Schneider Eletric 171CBB97030 Picture
Discontinued

171CBB97030

Schneider Eletric 171CBB97030 Picture
Discontinued
171CBB97030

processor - Transparent Ready - class B - master/slave - for Advantys STB I/O

Show more characteristics
171CBB97030  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Processor
    product compatibility
    Advantys STB I/O
    concept
    Transparent Ready
    web server
    Class B
    software designation
    Concept
    ProWORX
    processor name
    Base 186
    communication port protocol
    Modbus RS485/RS232 1 RJ45 19200 bps 2 or 4 wires
    Modbus TCP/IP Ethernet 4 RJ45 10/100 Mbps twisted shielded pairs cable CAT 5E
    Complementary
    web services
    Links to Schneider Electric web site
    4 embedded web pages
    Home pages
    Ethernet statistics
    Controller configuration
    communication service
    Messaging 125 words, 4000 I/O message per second
    word length
    16 bit
    material
    Lexan
    supply voltage limits
    19.2…42.5 V
    clock frequency
    50 MHz
    topology
    Multidrop Modbus
    Star
    method of access
    Master/slave
    control parameter
    CRC-32 for Modbus TCP/IP
    CRC-16 for Modbus
    addressing
    IP address user assigned Modbus TCP/IP
    Unique IEEE global address
    fail state
    Safe I/O mode Modbus TCP/IP
    memory description
    Program memory IEC 200 kB
    Program memory LL984 18 kB
    register words
    26032
    I/O limit processor capacity
    8192 inputs/8192 outputs
    number of devices
    64 Ethernet
    exact time for 1 Kinstruction
    0.25 ms
    local signalling
    PLC LAN ST 1 LED
    PLC RUN 1 LED
    Ethernet port activity 4 LEDs
    Port communication at 100 Mbps 4 LEDs
    marking
    CE
    current consumption
    100 mA 24 V DC
    module format
    Standard
    product mounting
    35 mm symmetrical DIN rail
    height
    2.96 in (75.2 mm)
    width
    5.63 in (143 mm)
    depth
    1.69 in (43 mm)
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    dielectric strength
    0 V not isolated RS232
    500 V for 1 minute Ethernet
    product certifications
    CSA
    UL
    IP degree of protection
    IP20 IEC 529 group A,B,C,D
    shock resistance
    +/- 15 gn 11 ms semi sinusoidal wave
    vibration resistance
    1 gn 0.075 mm 10…57 Hz)
    1 gn 57…150 Hz)
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    relative humidity
    5…95 % without condensation
    operating altitude
    <= 6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    18206-MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    00785901474159
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 6/5/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /