USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Fractional Horsepower Starters
Schneider Eletric 2510FN40 Picture

2510FN40

Product Logo
Schneider Eletric 2510FN40 Picture
2510FN40
Product Logo

Manual Starter Namplate - With Pilot Light for 2510 F - Blank

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    22.54 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Nameplate
    range of product
    F
    Complementary
    Pilot Light
    With pilot light
    For Use With
    Manual starter
    Pilot Light
    With pilot light
    height
    97.54 mm (3.84 in)
    width
    48.51 mm (1.91 in)
    depth
    5.33 mm (0.21 in)
    number of mounting holes
    2
    marking
    Blank
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901182757
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Square D Motor Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    Size pdf
    Size 2.2 MB
    Date 1/31/06
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Starter Namplate - With Pilot Light for 2510 F - Blank
    Description
    Manual Starter Namplate - With Pilot Light for 2510 F - Blank
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Manual Starter Namplate - With Pilot Light for 2510 F - Blank
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Starter Namplate - With Pilot Light for 2510 F - Blank
    Description
    Manual Starter Namplate - With Pilot Light for 2510 F - Blank
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Manual Starter Namplate - With Pilot Light for 2510 F - Blank
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /