1 videos
Manual starter, integral horsepower, NEMA M0, 600VAC, 2 pole, 2HP at 230VAC, 1 phase, no indicator, NEMA 12
2510MBA1
Discontinued on:Sep 15, 2023
To be end-of-service on:Dec 31, 2024
2510MBA1 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
This two pole, single phase manual starter is 2 hp at 230 V AC
NEMA size M-0 and NEMA 12 painted sheet steel
Inexpensive motor control where low voltage protection is NOT required
Provides reliable melting alloy overload protection for motors
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
PVC free
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
California proposition 65
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.