USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type M and T Integral Horsepower Starters
Schneider Eletric 2510MBA1V02P11 Picture

2510MBA1V02P11

Product Logo
Schneider Eletric 2510MBA1V02P11 Picture
2510MBA1V02P11
Product Logo

Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    497.38 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Manual Starter
    Type
    M
    NEMA Size
    M-0
    Complementary
    Control Unit
    Push-button
    Pilot Light
    Red indicator, 120 V
    Horsepower Rating
    1 hp 115 V AC, 1 phase
    2 hp 230 V AC, 1 phase
    Voltage Rating
    600 V AC
    Number of Poles
    2P
    Starter Type
    Non reversing
    Electrical Connection
    Pressure wire clamp
    Overload Relay Type
    Melting alloy
    Number of Thermal Units Required
    1
    Wire Gauge
    AWG 14...AWG 8 copper
    Auxiliary Contacts
    Without
    height
    277.37 mm (10.92 in)
    width
    146.81 mm (5.78 in)
    depth
    146.30 mm (5.76 in)
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR60905 class 3211 05
    NEMA Enclosure Rating
    NEMA 12 painted sheet steel
    Ordering and shipping details
    Category
    21103 - 2510,2511,2512 M,T
    Discount Schedule
    CP1
    Package weight(Lbs)
    3.96 kg (8.73 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC
    Description
    Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC
    Description
    Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Manual Starter - NEMA 12 - 2P - Size M0 - Red Indicator - 600VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /