USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3101240023 Picture
Discontinued

3101240023

Product Logo
Schneider Eletric 3101240023 Picture
Discontinued
3101240023
Product Logo

Replacement coil, 24VAC 60Hz, 8502A contactor or 8536A starter, series B or C

Show more characteristics
31012400233101240023  has not been replaced. Please contact your customer care center for more information.
  • Price*
    85.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type A series B/C contactor
    Class 8536 type A series B/C starter
    Complementary
    NEMA size
    00
    [Ue] rated operational voltage
    24 V AC 60 Hz
    inrush power in VA
    118 VA
    average consumption
    10.5 VA
    Ordering and shipping details
    Category
    18079-SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901042518
    Package weight(Lbs)
    4.16 oz (117.934 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /