USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3104101152 Picture

3104101152

Product Logo
Schneider Eletric 3104101152 Picture
3104101152
Product Logo

Actuator assembly for Type S NEMA size 1 contactors

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    66.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Square D
    product or component type
    Actuator assembly
    Complementary
    range compatibility
    class 8536 type S
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901385516
    Package weight(Lbs)
    0.25 kg (0.56 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3104101152_ROHS_DECLARATION
    Description
    3104101152_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    3104101152_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3104101152_ROHS_CHINA_DECLARATION
    Description
    3104101152_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    3104101152_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /