USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3107440056 Picture

3107440056

Schneider Eletric 3107440056 Picture
3107440056

Replacement coil, 415VAC 50Hz, 2-3 pole, NEMA size 3 or 100 Amp contactor

Show more characteristics
  • Price*
    2.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SE contactor
    Class 8903 type SQ lighting contactor
    Class 8910 type DPA12/SYD138 contactor
    Complementary
    NEMA size
    3
    [Ue] rated operational voltage
    415 V AC 50 Hz
    inrush power in VA
    678 VA
    average consumption
    47 VA
    height
    2.87 in (73 mm)
    width
    2.56 in (65 mm)
    depth
    0.08 in (2.093 mm)
    Ordering and shipping details
    Category
    18079-SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    Returnability
    No
    Country of origin
    MX
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /