USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3109140046 Picture

3109140046

Schneider Eletric 3109140046 Picture
3109140046

Replacement coil, 230VAC 60Hz, NEMA size 4 or 200 Amp lighting contactor

Show more characteristics
  • Price*
    1.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SF contactor
    Class 8903 type SV lighting contactor
    Class 8910 type SYD230 contactor
    Complementary
    NEMA size
    4
    [Ue] rated operational voltage
    230 V AC 60 Hz
    inrush power in VA
    1185 VA
    average consumption
    85 VA
    height
    2.87 in (73 mm)
    width
    2.56 in (65 mm)
    depth
    2.47 in (62.7 mm)
    Ordering and shipping details
    Category
    99999-DEFAULT ADD CATEGORY
    Discount Schedule
    N/A
    Returnability
    No
    Country of origin
    MX
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /