USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 32558 Picture
Discontinued

32558

Schneider Eletric 32558 Picture
Discontinued
32558

Door Escutcheon for fixed mounting - motor or rotary handle - for NS400..630

Show more characteristics
3255832558  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    74.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NSJ400...600
    NS400...630 DC
    NS400...630
    NR400...630
    product or component type
    Escutcheon
    accessory / separate part category
    Installation accessories
    range compatibility
    Compact NS
    Compact NR
    Compact NSJ
    control type
    Rotary handle
    Motor mechanism
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901123095
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Escutcheon (motor mech/rotative handle) (NS100-630/ NSF150-250/ NSJ400-600) (Version 1.0)
    Description
    Escutcheon (motor mech/rotative handle) (NS100-630/ NSF150-250/ NSJ400-600)
    Size pdf
    Size 321.9 KB
    Date 2/2/05
    Description
    Escutcheon (motor mech/rotative handle) (NS100-630/ NSF150-250/ NSJ400-600)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /